1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel, Iron, Brass Butt Hinge Ring Included (B-501-103)

HINGE

Stainless Steel, Iron, Brass Butt Hinge Ring Included (B-501-103)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is an example. Please see the product specifications for details.

Product Description

Stainless Steel, Iron, Brass Butt Hinge Ring Included

 
Part Number
B-501-103
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Body Material Finish Specifications

฿ 3,091.43

HINGE 1 Piece(s) Quote 102102BrassWBMK

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Main Body Type Flat Hinges Mounting Method Screw
Mounting Screw Hole Type Countersinks