1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7ø Core Stainless Steel Build Hinge 2R Dual Surface Countersink (Part Number)

HINGE

7ø Core Stainless Steel Build Hinge 2R Dual Surface Countersink
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 227.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is an example. Please see the product specifications for details.

Product Description

Left and Right Dual Use

 
Part Number
S-51R-251
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 227.71

HINGE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Length(mm) 102 Width(mm) 89 Body Material Stainless Steel
Main Body Type Detachable Hinges Mounting Method Screw Mounting Screw Hole Type Countersinks
Detachable, Flag Hinge Type Flag Type Reversed Left and Right Combination Finish HL