1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outdoor Ventilation Opening Stainless Steel, For Wooden Frames, Active Ventilation, Deep Type, KS-710SE

VENTILATION PORT

Outdoor Ventilation Opening Stainless Steel, For Wooden Frames, Active Ventilation, Deep Type, KS-710SE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,814.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· 20 cm use, Mounting screw pitch (mm): H270 × W270
· 25 cm use, Mounting screw pitch (mm): H320 × W320
· 30 cm use, Mounting screw pitch (mm): H370 × W370

 
Part Number
KS-710SE-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,814.46

VENTILATION PORT 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types With square shape hood Material Stainless steel (SUS304)
Specifications 25 cm use, with stainless steel bird net 3 mesh (screws) Finish BA Effective ventilating area(cm2) 481