1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outdoor Ventilation Opening, Stainless Steel, For Wooden Frames, Flat Wall Surface Type, With/Without Damper, KS-81S/81SFD

VENTILATION PORT

Outdoor Ventilation Opening, Stainless Steel, For Wooden Frames, Flat Wall Surface Type, With/Without Damper, KS-81S/81SFD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,377.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Type: air vent, square; material: stainless steel (SUS304); finish #400 polishing; fireproof damper 72°C; ventilation effective area (cm2) 31

 
Part Number
KS-81SFD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,377.09

VENTILATION PORT 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Square shape Material Stainless steel (SUS304)
Finish #400 polishing Fireproof damper 72°C Effective ventilating area(cm2) 31