1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[In-stock item] Solenoid Valve 4V100 Series, 5 Ports 2 Positions, 5 Ports 3 Positions (4V110-6-B)

AIRTAC SOLENOID VALVE

[In-stock item] Solenoid Valve 4V100 Series, 5 Ports 2 Positions, 5 Ports 3 Positions (4V110-6-B)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Solenoid Valve 4V100 Series, 5 Ports 2 Positions, 5 Ports 3 Positions from AIRTAC.
- Pilot-oriented mode: Internal pilot or external pilot.
- Structure in sliding column mode: good tightness and sensitive reaction.
- Three position solenoid valves have three kinds of central function for your choice.
- Double control solenoid valves have memory function.
- Internal hole adopts special processing technology which has little attrition friction, low start pressure and long service life.
- No need to add oil for lubrication.
- It is available to form integrated valve groups with the base to save installation space.
- Affiliated manual devices are equipped to facilitate installation and debugging.
- Several standard voltage grades are optional.

 
Part Number
4V110-6-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Types of connection port Connection Dia. CV Value Wiring method

฿ 603.87

AIRTAC SOLENOID VALVE 1 Piece(s) Same day Single2-position exhaustSelf-reset(spring return)DC24VRc1/80.67DIN socket

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard Driving Type Pilot-operated Spool
Seal Type Soft seal Pilot Air Supply Internal Manual Switch Lock

Please check the type/dimensions/specifications of the part 4V110-6-B in the [In-stock item] Solenoid Valve 4V100 Series, 5 Ports 2 Positions, 5 Ports 3 Positions series.

Products with similar specification

Part Number
4V110-6-B-I
4V110-6-C-I
4V110-M5-A
4V110-M5-B
4V110-M5-E
4V110-M5-F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Types of connection port Connection Dia. CV Value Wiring method

฿ 636.39

1 Piece(s) 3 Day(s) Single2-position exhaustSelf-reset(spring return)DC24VRc1/80.67Pull-out type

฿ 603.87

1 Piece(s) 3 Day(s) Single2-position exhaustSelf-reset(spring return)AC110VRc1/80.67Pull-out type

฿ 675.88

1 Piece(s) 3 Day(s) Single2-position exhaustSelf-reset(spring return)AC220VMM50.31DIN socket

฿ 603.87

1 Piece(s) Same day Single2-position exhaustSelf-reset(spring return)DC24VMM50.31DIN socket

฿ 603.87

1 Piece(s) 3 Day(s) Single2-position exhaustSelf-reset(spring return)AC24VMM50.31DIN socket

฿ 603.87

1 Piece(s) Same day Single2-position exhaustSelf-reset(spring return)DC12VMM50.31DIN socket