1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[In-stock item] Standard Cylinder JSI Series

[In-stock item] Standard Cylinder JSI Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,328.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

JIS standard.
2-way seal structure; equipped with an oil storage function.
Integrated aluminum tube, no tie rods, improved corrosion resistance.
The JSI cylinder length is shorter than the ISO 15552 standard cylinder, a cylinder with the same internal diameter.
Improved cushioning capability.
Abundant series, various mounting brackets.
High temperature tolerance specification, operating temperature max. 150°C.

Part Number
JSI50X240SP
JSI-32X200-P
JSI-32X300-S-P
JSI-50X150-S-P
JSI-50X250-P
JSI-50X400-P
JSI-100X250-S-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Magnet Pneumatic Fitting Diameter

฿ 2,066.32

STANDARD CYLINDER 1 Piece(s) 8 Day(s) 50240Magnet includedPT 1/4"

฿ 1,328.52

STANDARD CYLINDER 1 Piece(s) 8 Day(s) 32200No magnetPT 1/8"

฿ 1,558.84

AIRTAC CYLINDER JSI SERIES 1 Piece(s) 8 Day(s) 32300Magnet includedPT 1/8"

฿ 1,818.67

AIRTAC CYLINDER JSI SERIES 1 Piece(s) 8 Day(s) 50150Magnet includedPT 1/4"

฿ 1,969.16

STANDARD CYLINDER 1 Piece(s) 8 Day(s) 50250No magnetPT 1/4"

฿ 2,281.55

AIRTAC CYLINDER JSI SERIES 1 Piece(s) 8 Day(s) 50400No magnetPT 1/4"

฿ 4,552.65

STANDARD CYLINDER 1 Piece(s) 8 Day(s) 100250Magnet includedPT 1/2"

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function Standard Environment, Applications Standard / Heat Resistant Ambient and Working Fluid Temperature(°C) -20::80
End Locking No Valves No Operating Pressure(MPa) 0.1::1
Maximum specified temperature 150°C Mount support type No mounting bracket / Basic type Port screw type PT