1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[In-stock item] Solenoid Valve 4V300 Series, 5 Ports 2 Positions, 5 Ports 3 Positions

[In-stock item] Solenoid Valve 4V300 Series, 5 Ports 2 Positions, 5 Ports 3 Positions
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 862.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Solenoid Valve 4V300 Series, 5 Ports 2 Positions, 5 Ports 3 Positions from AIRTAC.
- Pilot-oriented mode: Internal pilot or external pilot.
- Structure in sliding column mode: good tightness and sensitive reaction.
- Three position solenoid valves have three kinds of central function for your choice.
- Double control solenoid valves have memory function.
- Internal hole adopts special processing technology which has little attrition friction, low start pressure and long service life.
- No need to add oil for lubrication.
- It is available to form integrated valve groups with the base to save installation space.
- Affiliated manual devices are equipped to facilitate installation and debugging.
- Several standard voltage grades are optional.

 
Part Number
4V310-8-A
4V310-8-A-I
4V310-8-C
4V310-10-A
4V310-10-B
4V310-10-B-I
4V310-10-C-I
4V330C-8-A
4V330C-8-A-I
4V330C-8-B
4V330C-8-C
4V330P-10-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Switching Type Voltage Connection Dia. CV Value Wiring method

฿ 910.50

SOLENOID VALVE 4V 1 Piece(s) 3 Day(s) Single2-position exhaustAC220V1/41.4DIN socket

฿ 910.50

SOLENOID VALVE 4V 1 Piece(s) 3 Day(s) Single2-position exhaustAC220V1/41.4Pull-out type

฿ 876.77

AIRTAC 1 Piece(s) 3 Day(s) Single2-position exhaustAC110V1/41.4DIN socket

฿ 910.45

SOLENOID VALVE 4V 1 Piece(s) Same day Single2-position exhaustAC220V3/81.68DIN socket

฿ 876.77

SOLENOID VALVE 4V 1 Piece(s) 3 Day(s) Single2-position exhaustDC24V3/81.68DIN socket

฿ 862.86

SOLENOID VALVE 4V 1 Piece(s) 5 Day(s) Single2-position exhaustDC24V3/81.68Pull-out type

฿ 876.77

AIRTAC 1 Piece(s) 3 Day(s) Single2-position exhaustAC110V3/81.68Pull-out type

฿ 1,691.23

SOLENOID VALVE 4V 1 Piece(s) 3 Day(s) Double3 Position Closed CenterAC220V1/41DIN socket

฿ 1,691.23

SOLENOID VALVE 4V 1 Piece(s) 3 Day(s) Double3 Position Closed CenterAC220V1/41Pull-out type

฿ 1,691.23

AIRTAC 1 Piece(s) 3 Day(s) Double3 Position Closed CenterDC24V1/41DIN socket

฿ 1,691.23

AIRTAC 1 Piece(s) 3 Day(s) Double3 Position Closed CenterAC110V1/41DIN socket

฿ 1,691.23

AIRTAC 1 Piece(s) 3 Day(s) Double3 Position Pressure CenterAC220V3/81DIN socket

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard Status at Power Off Self-reset(spring return)
Types of connection port Rc Driving Type Pilot-operated Spool Seal Type Soft seal
Pilot Air Supply Internal Manual Switch Lock