1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Soundproof Vent Cap SSRW-A10MDSP (Intake Only) Series

SUS Soundproof Vent Cap SSRW-A10MDSP (Intake Only) Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,807.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Soundproof product stainless steel, pipe hood (soundproof), soundproof hood (air supply only), mesh, fireproof damper

Materials: SUS304
FD portion materials: SUS304 1.5t
Sound absorbing material: fiber
Surface treatment: polyester resin applied after cathodic electrodeposition coating (standard U silver)

Part Number
313-297
313-298
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize A
(ø)
Size D
(ø)
Model

฿ 2,807.64

VENTILATION PORT 1 Piece(s) 9 Day(s) 15297SSRW100A10MDSP

฿ 4,068.01

VENTILATION PORT 1 Piece(s) 9 Day(s) 202147SSRW150A10MDSP

Loading...

  1. 1

Basic Information

Type Vent Vent Types Bent Cap