(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A simple stainless steel handle.
· Available with precision or square holes.
Part Number |
---|
SCH80R |
SCH80S |
SCH100R |
SCH100S |
SCH125R |
SCH125S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Hole Drilling | H (mm) | D1 (Ø) | d (Ø) | w (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,037.31 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | 82 | 24 | 10 | - | ||
฿ 3,073.94 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Square Hole | 82 | 24 | - | 10 | ||
฿ 3,735.49 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | 98 | 28 | 12 | - | ||
฿ 3,808.90 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Square Hole | 98 | 28 | - | 12 | ||
฿ 4,674.83 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | 118 | 30 | 14 | - | ||
฿ 4,785.18 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Square Hole | 118 | 30 | - | 14 |
Loading...
Types of Handle | Revolving Crank Handles | Material of Handle Material | Stainless Steel | Grip | Presence |
---|---|---|---|---|---|
Grip Type | Rotation Type | Surface of Handle | No | Grip Material | Stainless Steel |
Grip Surface | No | Set Screw Thread Machining | No |
How can we improve?
How can we improve?