1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pointer Plate

KNOB

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 105.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Radial feed (rack & pinion) type. Use in combination with a scale to take readings.
· Use by inserting into the grooves on the side surface of the base of the single-action knob.

 
Part Number
OTLK40-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 105.05

KNOB 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Type Related Components Main Body Material Stainless Steel Main Body Surface Treatment No
JAN code 4995889690458

Please check the type/dimensions/specifications of the part OTLK40-A in the Pointer Plate series.