1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

One-Touch Locking Knob

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • OTLK4008-BK ブラック
  • OTLK4008-OG オレンジ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,723.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The rotary shaft can be locked or unlocked in a single action.
· Produces a "click" when locked or unlocked, making it possible to physically sense when locked or unlocked.
· Locked or unlocked state can be determined by color.

[Accessories]
· M5 × 15 mm SUS Hex Socket Head Bolt: 1.
· M5 × 15 mm SUS cup point hex socket head set screw: 1 (coated with loosening prevention agent).

Operation Method

One-touch locking knob: related images

Mount Shaft

One-touch locking knob: related images

Mounting Method

One-touch locking knob: related images

Mounting Face

For Radial Shaft (Rack And Pinion)

One-touch locking knob: related images

For Thrust Shaft (Feed Screw)

One-touch locking knob: related images

Part Number
OTLK4008-BK
OTLK4008-OG
OTLK4010-BK
OTLK4010-OG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Main Body Color JAN code

฿ 1,724.61

IMA KNOB 1 Piece(s) 8 Day(s) 108Black4995889692865

฿ 1,724.61

IMA KNOB 1 Piece(s) 8 Day(s) 108Orange4995889692872

฿ 1,723.66

IMA KNOB 1 Piece(s) 6 Day(s) 1010Black4995889692902

฿ 1,723.66

IMA KNOB 1 Piece(s) 6 Day(s) 1010Orange4995889692919

Loading...

  1. 1

Basic Information

Mounting Section Type Round hole Main Body Type Special Forms Main Body Material Polyamide (Glass Fiber Reinforced)
Mounting Section Material Stainless Steel Set Screw Thread Machining No Additional Function No
Female Thread, Round hole processing Accuracy Hole Mounting Section Surface Treatment No Main Body Outer Diameter D(Ø) 40