1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pull Handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FPHW (ブラック)
  • FPHW-CL (ホワイト)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An insertion and snap type construction for easier mounting.
· Suitable for opening and closing sliding doors.

 
Part Number
FPHW115
FPHW115-CL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Color JAN code

฿ 301.18

HANDLES 1 Piece(s) 7 Day(s) 10Black4995889607265

฿ 338.67

HANDLES 1 Piece(s) 7 Day(s) 10White4995889607272

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Recessed Type Mounting Method Others
Main Body, Surface Treatment Matt Finish Additional Function No Full Length(mm) 115
Overall width(mm) 58 Mounting Section Depth(mm) 22