1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ergonomic Arch Grip (With Air Valve Function)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,772.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A handle with air valve functionality. Press the button to allow or prevent air flow.
· Includes a coupling which allows it to be connected to a ø4 air tube.
· The button will return to its default position via the built-in spring when released after operation.
· The pressure at which the button is pressed and the operating pressure are not linked.
· Use the EAG160MV-5/2 when using a double-acting actuator.

 
Part Number
EAG160MV-3/2NC
EAG160MV-3/2NO
EAG160MV-5/2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications JAN code

฿ 2,772.10

HANDLES 1 Piece(s) 7 Day(s) 103-way valve, NC (stops air flow when in normal state)4995889607166

฿ 2,772.10

HANDLES 1 Piece(s) 7 Day(s) 103-way valve, NO (allows air to flow when in normal state)4995889607173

฿ 2,884.72

HANDLES 1 Piece(s) 7 Day(s) 105-way valve4995889607180

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Height(mm) 46 Main Body Type Special Forms
Mounting Method Others Main Body, Surface Treatment Matt Finish Additional Function No
Handle Cross Sectional Shape Others Allowable Load(N) 2,900 Full Length(mm) 160
Overall width(mm) 28 Main Body Color Black Mounting Screw Diameter M M6
Mounting Method Details Single-action coupling / female thread