(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be mounted using tapping screws (nominal diameter: 3.5). Tapping screws sold separately.
· In addition to abrasion resistance, the chrome-plated specification provides durability against detergents, acetone, ethyl alcohol and chlorinated solutions.
Main Body Material | Polyamide | Main Body Type | Imposition Type | Surfaced Type Category | Arch Shape |
---|---|---|---|---|---|
Mounting Method | Female Thread | Additional Function | No | Handle Cross Sectional Shape | Round shape |
Allowable Load(N) | 2,300 |
Please check the type/dimensions/specifications of the part AFG30-CL in the Arched Finger Grip series.
Part Number |
---|
AFG30-BK |
AFG30-CR |
AFG30-GR |
AFG30-OG |
AFG30-RE |
AFG40-BK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Main Body, Surface Treatment | Main Body Color | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 171.64 | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | 27 | 9 | [Others] Matt Finish | Black | 4995889606572 | ||
฿ 366.35 | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | 27 | 9 | [Chrome Plating] Chrome Plating | - | 4995889606596 | ||
฿ 171.64 | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | 27 | 9 | [Others] Matt Finish | Gray | 4995889606619 | ||
฿ 171.64 | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | 27 | 9 | [Others] Matt Finish | Orange | 4995889606626 | ||
฿ 171.64 | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | 27 | 9 | [Others] Matt Finish | Red | 4995889606633 | ||
฿ 183.59 | 1 Piece(s) | 7 Day(s) | 10 | 39.5 | 33.5 | 10 | [Others] Matt Finish | Black | 4995889606640 |
How can we improve?
How can we improve?