(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A type of check valve that inserts into the tips of pump suction pipes via flange-type connection to ensure that the water flows only in one direction.
Made of corrosion-resistant stainless steel (SCS13).
Will not let residual water drain out, even if the liquid in the tank runs out.
Part Number |
---|
10FF-13-10K-450A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Side, Tube Flange Nominal | Handle Shape | Working Temperature Range (℃) | Length L (mm) | Height H (mm) | Sheet Material | Specifications | Dimension A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TMU FOOT VALVE | 1 Piece(s) | Quote | 18B | Lever | Room temperature - Room temperature | 875 | 790 | C.R. | Standard product - Gasket: non-asbestos part | 450 |
Loading...
Valve Type | Foot Valve | Main Body Shape | Straight | Body Material | Stainless Steel |
---|---|---|---|---|---|
Applicable Fluid | Water | Control Side, Connection Type | Pipe flange | Body Lining | No |
Operating Pressure Range(MPa) | to 0.1 | Operation Method | No |
How can we improve?
How can we improve?