1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temporary Stainless Steel Flat Type Strainer (10T-3-20M-32A)

TMU TEMPORARY

Temporary Stainless Steel Flat Type Strainer (10T-3-20M-32A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • *Be sure to use with spacers with matching standards.

Product Description

Used for pipe flushing before commencing operations.

Part Number
10T-3-20M-32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Dimension t
(mm)
Size Screen (mesh)

฿ 5,817.63

TMU TEMPORARY 1 Piece(s) 24 Day(s) 1 1/2B1 1/2B432A20

Loading...

  1. 1

Basic Information

Applicable Fluid Water Shape Flat Nominal Pressure 10K
Material Stainless Steel Supply Side, Connection Type Flange Control Side, Connection Type Others
Max. Operating Pressure(MPa) 1 Connection Flange Standard 10K Main body material details SUS304

Please check the type/dimensions/specifications of the part 10T-3-20M-32A in the Temporary Stainless Steel Flat Type Strainer series.

Products with similar specification

Part Number
10T-3-100M-32A
10T-3-100M-350A
10T-3-20M-15A
10T-3-20M-350A
10T-3-40M-15A
10T-3-40M-20A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Dimension t
(mm)
Size Screen (mesh)

฿ 5,817.63

1 Piece(s) 24 Day(s) 1 1/2B1 1/2B432A100

฿ 84,048.97

1 Piece(s) 23 Day(s) 14B14B16350A100

฿ 5,589.68

1 Piece(s) 24 Day(s) 1/2B1/2B415A20

฿ 84,048.97

1 Piece(s) 23 Day(s) 14B14B16350A20

฿ 5,589.68

1 Piece(s) 12 Day(s) 1/2B1/2B415A40

฿ 5,217.03

1 Piece(s) 12 Day(s) 3/4B3/4B420A40