1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temporary Stainless Steel Strainer With Bottom (10T-1-20M-400A)

TMU TEMPORARY

Temporary Stainless Steel Strainer With Bottom (10T-1-20M-400A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • *Be sure to use with spacers with matching standards.

Product Description

[Applications]·This product can be used for pipe flushing before starting operation.

Part Number
10T-1-20M-400A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Size Screen (mesh)

฿ 100.00

TMU TEMPORARY 1 Piece(s) Quote 16B16B400A20

Loading...

  1. 1

Basic Information

Applicable Fluid Water Shape Cone Shape Nominal Pressure 10K
Material Stainless Steel Supply Side, Connection Type Flange Control Side, Connection Type Others
Max. Operating Pressure(MPa) 1 Dimension t(mm) 6 Connection Flange Standard 10K
Main body material details SUS304