1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Towing Caster 80 Series Rigid (8006-8-T1-RF-75)

NAN CASTER

Towing Caster 80 Series Rigid (8006-8-T1-RF-75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Used by many automobile manufactures. No replacements for 3 years needed even with heavy towing, for a total of 72% cost reduction.]
 · High-endurance specification making towing possible
Based on in-house structure, achieved a high durability that can even withstand heavy towing up to 20 km/h.
 · Shock absorption by springs
The springs do not buckle as they are properly designed, providing a stable shock absorption effect.
 · Using a thrust bearing in the swivel part
Taking indoor use into consideration, this is a lineup of wheels that do not readily make marks on the floor.
 · Applications
Indoor factory parts transportation dolly / heavy towing dolly, etc.

■ Mounting hole pitch: 86 × 133 (62 × 125)
■ Mounting hole diameter: 13.5

Part Number
8006-8-T1-RF-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Dia. D
(Ø)
Load Category

฿ 5,657.19

NAN CASTER 20 Piece(s) 17 Day(s) 10185 to 20535.01~80.0075[Synthetic Rubber] Rubber150Light/Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Characteristics Abrasion Resistance
Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 125 (133) Mounting Hole Pitch, Short Length Direction W1(mm) 62 (86)
Plate Length L(mm) 159 Plate Width W(mm) 113 Wheel Width B(mm) 45
Application Distribution/Hand Truck/Pallet / Factory facilities

Please check the type/dimensions/specifications of the part 8006-8-T1-RF-75 in the Towing Caster 80 Series Rigid series.

Products with similar specification

Part Number
8006-8-T1-RF-130
8006-8-T1-RF-190
8006-8-T1-UF-130
8006-8-T1-UF-190
8006-8-T1-UF-280
8006-8-T1-UF-320
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Dia. D
(Ø)
Load Category

฿ 5,657.19

20 Piece(s) 17 Day(s) 10185 to 20580.01~140.00130[Synthetic Rubber] Rubber150Medium Load

฿ 5,657.19

20 Piece(s) 17 Day(s) 10185 to 205140.01~220.00190[Synthetic Rubber] Rubber150Medium Load

฿ 5,295.36

20 Piece(s) 17 Day(s) 10185 to 20580.01~140.00130[Urethane] Urethane150Medium Load

฿ 5,295.36

20 Piece(s) 17 Day(s) 10185 to 205140.01~220.00190[Urethane] Urethane150Medium Load

฿ 5,295.36

20 Piece(s) 17 Day(s) 10185 to 205220.01~320.00280[Urethane] Urethane150Heavy Load

฿ 5,657.19

20 Piece(s) 17 Day(s) 10185 to 205220.01~320.00320[Urethane] Urethane150Heavy Load