1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Smooth Slide D301, Automatic Release (77183)

SHELF RELATED PARTS

Smooth Slide D301, Automatic Release (77183)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. Please see the product specifications for details.

Product Description

■ Extendable, with 3-member structure.
■ Requires accuracy in the space between the side panel and drawer.
■ High-precision, smooth ball bearings. Very little rattling or noise.

 
Part Number
77183
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 3,148.56

SHELF RELATED PARTS 1 Piece(s) 7 Day(s) ~350~700

Loading...

  1. 1

Basic Information

Type Slide Type Rail Material Steel Number of Rail Steps 3
Rail Surface Treatment Bright Chromate Treatment