1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Airtight Container With Scale (Band Type) [CTL-M]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,516.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Stainless steel tank with a scale for simple measurement.

· Airtight seal prevents contents from spattering while also preventing the intrusion of dust from the outside.
· Lever bands and gaskets are used to provide an airtight seal.
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· Depending on the size, scale increments are every 1 L, 2 L, 5 L, 10 L, 20 L, 50 L, or 100 L, making measurement simple.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

 
Part Number
CTL-M-24
CTL-M-27
CTL-M-30
CTL-M-33
CTL-M-36
CTL-M-39
CTL-M-39H
CTL-M-43
CTL-M-43H
CTL-M-47
CTL-M-47H
CTL-M-565
CTL-M-565H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)
JAN code

฿ 7,516.22

NIO OPEN TANK 1 Piece(s) 11 Day(s) 10102402404582136049406

฿ 8,279.70

NIO OPEN TANK 1 Piece(s) 11 Day(s) 10152702704582136049413

฿ 8,871.22

NIO OPEN TANK 1 Piece(s) 11 Day(s) 10203003004582136049420

฿ 10,819.78

NIO OPEN TANK 1 Piece(s) 11 Day(s) 10253303304582136049437

฿ 12,681.16

NIO OPEN TANK 1 Piece(s) 11 Day(s) 10363603604582136049444

฿ 14,418.66

NIO OPEN TANK 1 Piece(s) 11 Day(s) 10453873904582136049451

฿ 15,360.30

NIO OPEN TANK 1 Piece(s) 11 Day(s) 10503874804582136049468

฿ 16,763.37

NIO OPEN TANK 1 Piece(s) 11 Day(s) 10654304504582136049475

฿ 17,629.19

NIO OPEN TANK 1 Piece(s) 11 Day(s) 10704305204582136049482

฿ 20,266.30

NIO OPEN TANK 1 Piece(s) 11 Day(s) 10804704704582136049499

฿ 21,534.30

NIO OPEN TANK 1 Piece(s) 11 Day(s) 101004706004582136049505

฿ 25,711.45

NIO OPEN TANK 1 Piece(s) 11 Day(s) 101505656004582136049512

฿ 31,804.71

NIO OPEN TANK 1 Piece(s) 11 Day(s) 102005659004582136049529

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None Gasket material Silicone rubber