(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
New type of container in the valve series with legs.
· Ideal for subdividing.
· Valve is also made of stainless steel and the valve seal has excellent chemical resistance due to being made of PTFE.
· Nozzle height is 200 mm so that water can be supplied to tall beakers and bottles as well.
· Legs feature a 10 mm hole so that the container can be fixed.
Part Number |
---|
STV-FL-18 |
STV-FL-21 |
STV-FL-24 |
STV-FL-27 |
STV-FL-30 |
STV-FL-33 |
STV-FL-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) | I.D. D (mm) | Height H (H1) (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|
฿ 13,256.88 | NIO OPEN TANK | 1 Piece(s) | 13 Day(s) | 4 | 180 | 180 | 4589691010155 | ||
฿ 14,001.91 | NIO OPEN TANK | 1 Piece(s) | 13 Day(s) | 7 | 210 | 210 | 4589691010162 | ||
฿ 15,129.97 | NIO OPEN TANK | 1 Piece(s) | 13 Day(s) | 10 | 240 | 240 | 4589691010179 | ||
฿ 17,530.82 | NIO OPEN TANK | 1 Piece(s) | 13 Day(s) | 15 | 270 | 270 | 4589691010186 | ||
฿ 18,456.94 | NIO OPEN TANK | 1 Piece(s) | 13 Day(s) | 20 | 300 | 300 | 4589691010193 | ||
฿ 21,861.77 | NIO OPEN TANK | 1 Piece(s) | 13 Day(s) | 25 | 330 | 330 | 4589691010209 | ||
฿ 23,714.38 | NIO OPEN TANK | 1 Piece(s) | 13 Day(s) | 36 | 360 | 360 | 4589691010216 |
Loading...
Type | Open-Top Tanks | Agitators | None |
---|
How can we improve?
How can we improve?