1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Airtight Container With Ball Valve And Flat Steel Legs [CTHV-FL]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New type of container in the valve series with legs.

· Ideal for subdividing.
· Valve is also made of stainless steel and the valve seal has excellent chemical resistance due to being made of PTFE.
· Nozzle height is 200 mm so that water can be supplied to tall beakers and bottles as well.
· Legs feature a 10 mm hole so that the container can be fixed.

 
Part Number
CTHV-FL-18
CTHV-FL-21
CTHV-FL-24
CTHV-FL-27
CTHV-FL-30
CTHV-FL-33
CTHV-FL-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(L)
I.D. D
(mm)
Height H (H1)
(mm)
JAN code

฿ 14,625.98

NIO OPEN TANK 1 Piece(s) 13 Day(s) 41801804589691010223

฿ 15,449.41

NIO OPEN TANK 1 Piece(s) 13 Day(s) 72102104589691010230

฿ 16,882.09

NIO OPEN TANK 1 Piece(s) 13 Day(s) 102402404589691010247

฿ 19,231.59

NIO OPEN TANK 1 Piece(s) 13 Day(s) 152702704589691010254

฿ 100.00

NIO OPEN TANK 1 Piece(s) Quote 203003004589691010261

฿ 24,084.27

NIO OPEN TANK 1 Piece(s) 13 Day(s) 253303304589691010278

฿ 26,386.24

NIO OPEN TANK 1 Piece(s) 13 Day(s) 363603604589691010285

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None