(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Screws with brass pads on the ends.
Can be tightened without damaging the shaft.
Tip Shape | Metal Pad | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Please check the type/dimensions/specifications of the part KBC4-6 in the Set Collar, Soft Pad Bolt, Option series.
Part Number |
---|
KBC10-16 |
KBC3-5 |
KBC5-8 |
KBC6-10 |
KBC8-12 |
KBS10-16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) (mm) | Nominal of Thread (M) | Material | Surface Treatment_ |
---|---|---|---|---|---|---|---|---|---|
฿ 226.67 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 10 | Steel | Black Nickel Plating | ||
฿ 308.41 | 1 Piece(s) | 7 Day(s) | 10 | 5 | 3 | Steel | Black Nickel Plating | ||
฿ 181.94 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 5 | Steel | Black Nickel Plating | ||
฿ 181.94 | 1 Piece(s) | 15 Day(s) | 10 | 10 | 6 | Steel | Black Nickel Plating | ||
฿ 181.94 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 8 | Steel | Black Nickel Plating | ||
฿ 457.17 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 10 | Stainless Steel | Not Provided |
How can we improve?
How can we improve?