1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Butterfly Bolt (CYS4-10)

IWT BOLT CYS

Optional Butterfly Bolt (CYS4-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
Shaft collar can be set without using tools.
Convenient for frequent position adjustment such as with guides, etc.

 
Part Number
CYS4-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 181.94

IWT BOLT CYS 1 Piece(s) 8 Day(s) 104

Loading...

  1. 1

Basic Information

Detailed Shape Wing Mounting Hole Shape Not Provided Basic Shape Hand-fastened Screws
Material Stainless Steel Thread Type Metric Coarse Additional Shape Standard
Sales Unit Box, Pkg. Application Standard