1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trim Seal (TPE, Integrally Molded) For Basic Plate Thickness Of 1.6 mm

IWT SIM

Trim Seal (TPE, Integrally Molded) For Basic Plate Thickness Of 1.6 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
Trim and cushioned tube integrally molded to create a trim seal that eliminates the worry of peeling.
Made of material with excellent oil resistance, ideal for doors on manufacturing machinery, etc.

 
Part Number
TSHB160C-L1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 641.80

IWT SIM 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Oil-resistant TPE (thermoplastic elastomer) / aluminum (A5052) Type C Basic Plate Thickness(Correspondence Plate Thickness) 1.6
Length (Winding)(m) 1 Width(mm) 12.7

Please check the type/dimensions/specifications of the part TSHB160C-L1 in the Trim Seal (TPE, Integrally Molded) For Basic Plate Thickness Of 1.6 mm series.