1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring (Part Number)

ORING

O-Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Gasket for hydraulic-related equipment, bathrooms, kitchens, etc.

*Caution*
· The surface in contact with the ground may become discolored due to chemical reactions.
· Use within a temperature range of -10°C to +100°C.

Part Number
P-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 190.03

ORING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type P (For Mounting, Dynamic) Inner Dia. d(Ø) 89.6 Wire Dia. W(mm) 5.7
Material Nitrile Rubber Environment, Applications Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Water Resistant / Hot Water-resistant