1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Lock

FASTENER SNAP

Snap Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 478.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Front fastener for small boxes.

* Caution*
Do not tighten too much or you may damage the threads.

Part Number
AC-098
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 478.00

FASTENER SNAP 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Iron DIY Raw Material Types Decorative Member For Small Box
Size(mm) 27 Color Bronze JAN code 4903757277533

Please check the type/dimensions/specifications of the part AC-098 in the Snap Lock series.