1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster (ADJ-14)

ADJUSTER

Adjuster (ADJ-14)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Ultra-durable and can be used for desks, furniture, and much more.

[Applications]
Used to adjust and stabilize wobbly desks and chairs

Part Number
ADJ-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Width W
(mm)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Nominal of thread W JAN code

฿ 130.22

ADJUSTER 1 Piece(s) 7 Day(s) Other Plastic352710.58-4903757297074

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Standard Height Adjusting Handle Not Provided
Thread Material Steel Thread Surface Treatment Trivalent Chromate Allowable Load(kN) 100
Properties Impact Resistance Swivel Mechanism Not Provided