1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pull Spring【1-2 Pieces Per Package】

Pull Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 98.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For electrical appliances, toys, plastic models, mobiles and craft projects.

*Caution*
· Do not subject the product to an excessive load.
· Do not use this product for any purpose other than its intended purpose.
· Stop using this product if it breaks or loses its shape.

Part Number
SR-2140
SR-413
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Wire Dia. d
(Ø)
Material details JAN code

฿ 134.49

SPRING 1 Piece(s) 31 Day(s) Hard Steel Wire150152Chromate steel wire4903757261761

฿ 98.60

SPRING 1 Pack(s)

2 Pieces Per Package

31 Day(s) Stainless Steel Wire5080.9Stainless steel4903757260504

Loading...

  1. 1

Basic Information

Type Standard Type Hook Opposing Angle 180° (Standard)