1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Underfloor Ventilation Opening Square Hood

VENTILATION PORT

Underfloor Ventilation Opening Square Hood
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,234.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Product Description

Air vent with adjustable collar cover. Available in silver or bronze finish. Material: stainless steel, cutting dimension (mm): 150 × 199

Part Number
FU1520-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,234.45

VENTILATION PORT 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Hood Cover A(mm) 196
B(mm) 246 E(mm) 102 Material Stainless steel
Finish Bronze Cutting size(mm) 150 × 199