1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Louver With M-Type Hood For Natural Ventilation Opening

Louver With M-Type Hood For Natural Ventilation Opening
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 605.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Product Description

Ventilation performance is improved by widening the opening portion of the hood. Lowering the hood height reduces blowing by the wind.

Part Number
MZEN100B-MG
MZEN100BFD-MG
MZEN150B-MG
MZEN150BFD-MG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe I.D.
(mm)
A
(mm)
B
(mm)
D
(mm)
Specifications H
(mm)

฿ 605.34

VENTILATION PORT 1 Piece(s) 7 Day(s) 1002149778With drainer199

฿ 987.82

VENTILATION PORT 1 Piece(s) 7 Day(s) 1002149778With fireproof damper/drainer199

฿ 1,088.51

VENTILATION PORT 1 Piece(s) 7 Day(s) 150265145102With drainer266

฿ 1,645.90

VENTILATION PORT 1 Piece(s) 7 Day(s) 150265145102With fireproof damper/drainer266

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types With square shape hood Material Stainless steel
Finish Metallic gray Wire mesh 10M Features Hood screws, removable type