1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soundproof Louver With M-Type Hood For Natural Ventilation Opening (Part Number)

Soundproof Louver With M-Type Hood For Natural Ventilation Opening
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,714.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Product Description

Sound insulation material reduces sound leakage from the inside and outside.

■ Sound insulation performance
A soundproof hood is installed on the wall between the sound source and where the sound is heard, with a numerical value indicating how much sound is blocked. The sound was measured according to JIS A 1428 and displayed based on "JIS A 1428 Annex 1."
■ Sash sound insulation level
There are four sash sound insulation levels according to JIS A 4706 represented by lines T-1 level to T-4 level. The criteria for determining whether a level is reached is if the sound transmission loss at the center frequency of 16 points exceeds the corresponding sound insulation level line. In addition, if the sum of the values below the corresponding sound insulation level line in each frequency band is 3 dB or less, the sound insulation level is given.

Part Number
MBON100B-MG
MBON100BFD-MG
MBON150B-MG
MBON150BFD-MG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe I.D.
(mm)
A
(mm)
B
(mm)
D
(mm)
Specifications H
(mm)

฿ 1,714.14

VENTILATION PORT 1 Piece(s) 8 Day(s) 1002149778With drainer / opening/closing louver199

฿ 2,365.34

VENTILATION PORT 1 Piece(s) 8 Day(s) 1002149778With fireproof damper / drainer / opening/closing louver199

฿ 3,016.41

VENTILATION PORT 1 Piece(s) 8 Day(s) 150265145102With drainer / opening/closing louver266

฿ 3,861.21

VENTILATION PORT 1 Piece(s) 8 Day(s) 150265145102With fireproof damper / drainer / opening/closing louver266

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types With square shape hood Material Stainless steel
Finish Metallic gray Wire mesh 10M Features Hood screws, removable type