(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The external appearance is grayish black. Has the same properties as ceramic. Is relatively brittle so should be handled with care.
· The main raw material is iron oxide, making it suitable for applications where keeping costs under control is important.
· While having comparatively stable magnetic properties, the Hcj (coercive force) temperature characteristics are the opposite of that of metal magnets. At low temperatures the Hcj deteriorates, so if using in temperatures below -30°C it is necessary to be careful of low temperature demagnetization.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[FRR01/FRR02/FRR31/FRR37]
Part Number |
---|
FRR30 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | O.D. (Ø) | Inner Dia. (Ø) | Height (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,655.09 | FERRITE MAGNET | 1 Pack(s) | 8 Pieces Per Package | 13 Day(s) | 10 | 70.1~80.0 | 73.5 | 72 | 32 | 15 | Anisotropic | Height direction | No plating | 119 | ≦-55 |
Loading...
Shape | Ring | Magnet Type (Material) | Ferrite Magnet |
---|
Please check the type/dimensions/specifications of the part FRR30 in the Ring‑Shaped Ferrite Magnet series.
Part Number |
---|
FRR04 |
FRR05 |
FRR06 |
FRR32 |
FRR33 |
FRR34 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | O.D. (Ø) | Inner Dia. (Ø) | Height (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,033.77 | 1 Pack(s) | 10 Pieces Per Package | 13 Day(s) | 10 | ~10.0 | 0.1 | 4 | 1 | 8 | Isotropic | Height direction | Mirror finish | 57 | ≦-60 | ||
฿ 1,070.06 | 1 Pack(s) | 10 Pieces Per Package | 13 Day(s) | 10 | ~10.0 | 0.2 | 5.5 | 1 | 8 | Isotropic | Height direction | Mirror finish | 57 | ≦-60 | ||
฿ 1,052.04 | 1 Pack(s) | 10 Pieces Per Package | 13 Day(s) | 10 | ~10.0 | 0.3 | 6 | 1 | 11 | Isotropic | Height direction | Mirror finish | 55 | ≦-60 | ||
฿ 2,344.01 | 1 Pack(s) | 10 Pieces Per Package | 13 Day(s) | 10 | 50.1~60.0 | 53.9 | 80 | 40 | 10 | Anisotropic | Height direction | No plating | 95 | ≦-45 | ||
฿ 2,531.30 | 1 Pack(s) | 8 Pieces Per Package | 13 Day(s) | 10 | 60.1~70.0 | 67.6 | 80 | 40 | 12 | Anisotropic | Height direction | No plating | 106 | ≦-50 | ||
฿ 2,627.92 | 1 Pack(s) | 3 Pieces Per Package | 13 Day(s) | 10 | 100.1~ | 104.8 | 90 | 50 | 16 | Anisotropic | Height direction | No plating | 122 | ≦-55 |
How can we improve?
How can we improve?