1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ring‑Shaped Ferrite Magnet【2-10 Pieces Per Package】 (Part Number)

FERRITE MAGNET

Ring‑Shaped Ferrite Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 883.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The external appearance is grayish black. Has the same properties as ceramic. Is relatively brittle so should be handled with care.
· The main raw material is iron oxide, making it suitable for applications where keeping costs under control is important.
· While having comparatively stable magnetic properties, the Hcj (coercive force) temperature characteristics are the opposite of that of metal magnets. At low temperatures the Hcj deteriorates, so if using in temperatures below -30°C it is necessary to be careful of low temperature demagnetization.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[FRR01/FRR02/FRR31/FRR37]

Part Number
FRR33
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

฿ 2,531.30

FERRITE MAGNET 1 Pack(s)

8 Pieces Per Package

13 Day(s) 1060.1~70.067.6804012AnisotropicHeight directionNo plating106≦-50

Loading...

  1. 1

Basic Information

Shape Ring Magnet Type (Material) Ferrite Magnet

Please check the type/dimensions/specifications of the part FRR33 in the Ring‑Shaped Ferrite Magnet series.

Products with similar specification

Part Number
FRR04
FRR05
FRR06
FRR34
FRR36
FRR37
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

฿ 1,033.77

1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.1418IsotropicHeight directionMirror finish57≦-60

฿ 1,070.06

1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.25.518IsotropicHeight directionMirror finish57≦-60

฿ 1,052.04

1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.36111IsotropicHeight directionMirror finish55≦-60

฿ 2,627.92

1 Pack(s)

3 Pieces Per Package

13 Day(s) 10100.1~104.8905016AnisotropicHeight directionNo plating122≦-55

฿ 3,557.97

1 Pack(s)

3 Pieces Per Package

13 Day(s) 10100.1~165.61006020AnisotropicHeight directionNo plating144≦-40

฿ 3,318.56

1 Pack(s)

3 Pieces Per Package

13 Day(s) 10~10.0-1206010AnisotropicSingle face 8 polesNo plating104≦-45