1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Rectangular Type Neodymium Magnet With Stepped Hole【10 Pieces Per Package】

NEODYMISUM MAGNET

Rectangular Type Neodymium Magnet With Stepped Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,856.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.

Part Number
NCP01
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,856.59

NEODYMISUM MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10

Loading...

  1. 1

Basic Information

Attraction Force (Range)(N) 40.1~50.0 Attraction Force (Specific)(N) 44.1 Magnet Type (Material) Neodymium Iron Boron Magnet
Width(mm) 15 Length(mm) 15 Thickness(mm) 6
Compatible screw diameter(M) M3 Material details N40 Magnetization direction 6‑mm direction
Surface Treatment Ni plating Surface magnetic flux density(mT) 330 Operating temperature limits(°C) ≦80

Please check the type/dimensions/specifications of the part NCP01 in the Rectangular Type Neodymium Magnet With Stepped Hole series.