1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cylindrical Neodymium Magnet【1-10 Pieces Per Package】 (Part Number)

NEODYMISUM MAGNET

Cylindrical Neodymium Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 489.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· On its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[NO526]

Part Number
NO031
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

฿ 798.52

NEODYMISUM MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.81.83N40Radial directionNi plating295≦85

Loading...

  1. 1

Basic Information

Shape Round Magnet Type (Material) Neodymium Iron Boron Magnet

Please check the type/dimensions/specifications of the part NO031 in the Cylindrical Neodymium Magnet series.

Products with similar specification

Part Number
NO005
NO006
NO007
NO032
NO034
NO035
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

฿ 804.54

1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.315N35EHHeight directionNi plating193≦270

฿ 780.42

1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.3110N40Height directionNi plating210≦150

฿ 768.35

1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.41.22N40Height directionNi plating236≦135

฿ 822.65

1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.01.61.87N35Radial directionNi plating252≦90

฿ 744.23

1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.420.6N40Height directionNi plating200≦80

฿ 744.23

1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.821N40Height directionNi plating263≦85