(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly visible (easy to tell when unlocked), safe, cam & spring type locking mechanism.
The shaft is housed within the main body when unclamped, preventing interference with the base.
The pin compresses the spring against the cam surface inside the cam case, retracting the plate.
Part Number |
---|
QCTHA0525-10S |
QCTHA0525-10SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Collar | Body Material | Length L (mm) | Main Body Height H (mm) | Knob Type | Applicable Plate Thickness (mm) | Knob Material | Main Body Surface Treatment | Shaft Material | Shaft Surface Treatment | Pin Material | Length L (mm) | Hole diameter d1 (mm) | Type | Clamp Force (N) | Dimension D (mm) | Dimension D1 (mm) | Dimension D2 (mm) | Dimension D3 (mm) | Dimension H1 (mm) | Dimension H2 (mm) | Dimension H3 (mm) | Dimension Dp (mm) | Dimension M (mm) | Trusco Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,850.00 | IMAO | 1 Piece(s) | Same day | 10 | Single-Action Mounted Jig | - | SUS303 | 15.5 | 30 | Metal | 6 to 10 | SCS13 | None | SUS303 | None | SUS304 | - | M2 × 0.4 depth 3 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 2,846.06 | SAM TURN CLAMPER | 1 Piece(s) | Same day | 10 | Single-Action Mounted Jig | - | SUS303 | 15.5 | 30 | Metal | 6 to 10 | SCS13 | None | SUS303 | None | SUS304 | - | M2 × 0.4 depth 3 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?