1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thumb Turn Clamp (Free Approach)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Thumb Turn Clamp (Free Approach)
  • Thumb Turn Clamp (Free Approach)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,597.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly visible (easy to tell when unlocked), safe, cam & spring type locking mechanism.

The shaft is housed within the main body when unclamped, preventing interference with the base.
The pin compresses the spring against the cam surface inside the cam case, retracting the plate.

Part Number
QCTHA0525-10
QCTHA0525-10S
QCTHA0525-10SUS
QCTHA0834-14
QCTHA0834-14S
QCTHA0834-14SUSSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Collar Body Material Length L
(mm)
Main Body Height H
(mm)
Knob Type Applicable Plate Thickness
(mm)
Knob Material Main Body Surface Treatment Shaft Material Shaft Surface Treatment Pin Material Length L
(mm)
Hole diameter d1
(mm)
Type Clamp Force
(N)
Dimension D
(mm)
Dimension D1
(mm)
Dimension D2
(mm)
Dimension D3
(mm)
Dimension H1
(mm)
Dimension H2
(mm)
Dimension H3
(mm)
Dimension Dp
(mm)
Dimension M
(mm)
Trusco Code Weight
(g)

฿ 1,597.85

SAM TURN CLAMPER 1 Piece(s) Same day 10--Stainless(SUS303)----Polyamide-Carbon steel S45C, Electroless nickel plating--15.5-Resin knob type60514252530206.521M2 x 0.4 Depth 3828-622740

฿ 2,850.00

IMAO 1 Piece(s) Same day 10Single-Action Mounted Jig-SUS30315.530Metal6 to 10SCS13NoneSUS303NoneSUS304-M2 × 0.4 depth 3-------------

฿ 2,846.06

SAM TURN CLAMPER 1 Piece(s) Same day 10Single-Action Mounted Jig-SUS30315.530Metal6 to 10SCS13NoneSUS303NoneSUS304-M2 × 0.4 depth 3-------------

฿ 1,714.44

ONE-TOUCH CLAMPS 1 Piece(s) Same day 10Single-Action Mounted JigBlackSUS3031738Resin6 to 14Polyamide (glass fiber reinforced)NoneSUS303NoneSUS304-M3 × 0.5, depth: 4 mm-------------

฿ 2,123.83

IMAO 1 Piece(s) Same day 10--Stainless(SUS303)----SCS13(equivalent to SUS304)-Carbon steel S45C, Electroless nickel plating--17-Metal knob type9081834343826.51028M3 x 0.5 Depth 4828-6230120

฿ 2,907.25

฿ 1,562.07

SAM TURN CLAMPER 1 Piece(s) Same day 10Single-Action Mounted Jig-SUS3031738Metal6 to 14SCS13NoneSUS303NoneSUS304-M3 × 0.5, depth: 4 mm-------------

Loading...

  1. 1