(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Utilizes a high-performance ball screw.
High efficiency, quiet operation.
● Utilizes high-performance ball screw. Intended to standardize nuts and worm wheels, and make them more compact.
● The worm reduction section utilizes oil bath lubrication (JB005/010 worm reduction section is maintenance-free). Can also withstand high speed rotation.
● High performance, with ideal bearing construction. A high level of standardization, from 5 kN to 1,250 kN.
Part Number |
---|
JB010UCH400S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Diameter (φ) | Table Length L1 (mm) | Table Width W1 (mm) | Stroke (mm) | Screw Shaft Direction | Reduction Ratio | Bellows | With Whirl-Stop |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 54,686.23 | MAKISHINKO SCREW JACK | 1 Piece(s) | 19 Day(s) | 10 | 20 | 135 | 75 | 400 | Push-up type | High operating speed | No Bellows | No Screw Rotation Stopper |
Loading...
Main Body / Peripheral Components | Main Body | Precision | Precision Grade | Grease | Standard |
---|---|---|---|---|---|
With or Without Motor | No (Built-in by the customer) | With or w/o Lubricant Unit | Available | Drive Method | Slide Screw |
Table Material | Aluminum | Table Surface Treatment | NA | Shaft arrangement | C (Both Sides) |
Screw Shaft End Shape | Screw End |
Please check the type/dimensions/specifications of the part JB010UCH400S in the Screw Jack (Ball Screw) Standard Type JB Series series.
Part Number |
---|
JB005DCH300S |
JB005UCL300SK |
JB005UCL400SK |
JB010UCH500SK |
JB010UCL300S |
JB010UCL300SJ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Diameter (φ) | Table Length L1 (mm) | Table Width W1 (mm) | Stroke (mm) | Screw Shaft Direction | Reduction Ratio | Bellows | With Whirl-Stop |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41,185.30 | 1 Piece(s) | 19 Day(s) | 10 | 16 | 120 | 65 | 300 | Lifting type | High operating speed | No Bellows | No Screw Rotation Stopper | ||
฿ 70,886.32 | 1 Piece(s) | 19 Day(s) | 10 | 16 | 120 | 65 | 300 | Push-up type | Low operating speed | No Bellows | With Screw Rotation Stopper | ||
฿ 77,701.13 | 1 Piece(s) | 19 Day(s) | 10 | 16 | 120 | 65 | 400 | Push-up type | Low operating speed | No Bellows | With Screw Rotation Stopper | ||
฿ 91,374.20 | 1 Piece(s) | 19 Day(s) | 10 | 20 | 135 | 75 | 500 | Push-up type | High operating speed | No Bellows | With Screw Rotation Stopper | ||
฿ 52,979.25 | 1 Piece(s) | 19 Day(s) | 10 | 20 | 135 | 75 | 300 | Push-up type | Low operating speed | No Bellows | No Screw Rotation Stopper | ||
฿ 56,332.55 | 1 Piece(s) | 19 Day(s) | 10 | 20 | 135 | 75 | 300 | Push-up type | Low operating speed | With Bellows | No Screw Rotation Stopper |
How can we improve?
How can we improve?