Torque Limiter TT-03 Type (Wrapping Type)

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Securely detect overloads
Precise operation to protect machinery from overloads
Instantaneous input and output disconnection upon overload to protect machinery. Because the interlocking type system is single-position,
removing the load automatically creates a connection with the same torque and at the same index position. Unlike a friction system,
accommodates even poor conditions.
Applications: Semiconductor manufacturing equipment, fiber equipment, printing equipment
TT-□-03 Type
Wrapping type with a shaft inserted in the inner diameter (hub) of the torque tender and a pulley, sprocket, gear, etc. mounted in the outer diameter part of the housing
to protect the machinery from power transmission and overloads.
Shaft fixing is configured in the center of the main body to ensure full mounting even of shaft ends that cannot be configured, such as on through shafts.