Torque limiter TT-01 type (two-shaft face-to-face type)

Brand :
MIKI PULLEY

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

Reliable overload detection and precise operation protect the machine from overload
In the event of overload, the input and output are instantly disconnected to protect the machine.
Because it is a meshing type single position, once the overload is removed, it will automatically re-engage at the same torque and the same indexing position.
Unlike the friction method, it can also be used in harsh environments.
[Features]
· This is a two-shaft face-to-face type, where two shafts are inserted from both ends of the torque tender (housing and hub) and both shafts are secured with set screws, enabling power transmission and protecting the machine from overload.
· Since it is a two-shaft face-to-face type, it can also be used as a flexible coupling as is.
[Applications]
· Semiconductor manufacturing equipment, textile machines, printing machines

Drawing

Torque limiter TT-01 type (double shaft face-to-face type) external shape drawing

Product Specification

  • Specified torque: 0.2 to 200 N⋅m
  • Applicable shaft diameter: 8 to 50 mm
Torque limiter TT-01 type (double shaft face-to-face type) structural drawing 1
Torque limiter TT-01 type (double shaft face-to-face type) structural drawing 2

(1) Housing (2) Hub (3) Hub ring (4) Drive key (5) Spring slide (6) Spring seat (7) Reset spring (8) Torque spring (9) Stop ring (10) Stop ring washer (11) Stop ring (12) Signal pin (optional) (13) Set screw (accessory)

Part NumberSizeSpecified torque value [N⋅m] (at 1500 min-1)ToleranceMaximum rotational speed
[min-1]
Moment of inertia
[kg/m²]
Weight
[kg]
Eccentricity
(mm)
Declination
[°]
TT-1X-011X0.20.51.01.52.02.53.03.5*4.0*0.20.518000.06 × 10-30.3
TT-2-01212345678*10*0.20.518000.26 × 10-30.7
TT-2X-012X235810121518*20*0.20.518000.52 × 10-31.0
TT-3-01358101520253035*40*0.20.518001.23 × 10-31.5
TT-3X-013X1016203040506070*80*0.20.518001.94 × 10-32.7
TT-4X-014X20305080100120150180*200*0.20.550014.8 × 10-36.3
  • The specified torque values in the above table are shown for a rotating speed of 1500 min?1. The operating torque will vary depending on the rotating speed used.
  • If endurance is required at the torque marked with ※, please select a larger size.
 

Specifications Table

SizeShaft bore dimensions compatible with new JIS standard
AK
1X10, 11, 12, 1410, 11, 12
211, 12, 14, 15,
16, 18, 19, 20
11, 12, 14, 15, 16
2X14, 15, 16, 18,
19, 20, 22, 24
14, 15, 16, 18, 19
318, 19, 20, 22,
24, 25, 28, 30
18, 19, 20, 22, 24, 25
3X18, 19, 20, 22,
24, 25, 28, 30
18, 19, 20, 22, 24, 25
4X19, 20, 22, 24, 25, 28, 30, 32,
35, 38, 40, 42, 45, 48, 50
19, 20, 22, 24, 25, 28, 30
32, 35, 38, 40, 42, 45
SizeShaft bore dimensions compatible with old JIS standards
AK
1X8, 10, 11, 12, 148, 10, 11, 12
211, 12, 14, 15,
16, 18, 19, 20
11, 12, 14, 15, 16
2X14, 15, 16, 18,
19, 20, 22, 24
14, 15, 16, 18, 19, 20
318, 19, 20, 22,
24, 25, 28, 30
18, 19, 20, 22, 24, 25
3X18, 19, 20, 22,
24, 25, 28, 30
18, 19, 20, 22, 24, 25
4X19·20·22·24·25·28·30·32
35, 38, 40, 42, 45, 48, 50
19, 20, 22, 24, 25, 28, 30
32, 35, 38, 40, 42, 45
 
*There is no keyway for hole diameter ⌀8 mm.
SizeK1BCC1DEFGHIJLNM1M2
1X12.52030234215305252235062-M42-M4
216.524.541.532.555203511353256672-M52-M5
2X20.531453465254011403857682-M52-M5
325.537.553.540753050114545591102-M62-M6
3X25.53685417530801145456121102-M62-M6
4X-4695-12035901680808141122-M102-M10
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Torque limiter TT-01 type (two-shaft face-to-face type) | MIKI PULLEY | MISUMI Thailand