1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Linear Fresnel Lens

NTKJ RENS

Linear Fresnel Lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,518.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A flat cylindrical lens. Condenses or diffuses light in a single direction. Can both diffuse light or condense it into a line, and is used in LED lighting and solar concentration.

リニアフレネルレンズ:関連画像

Part Number
LF3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,518.32

NTKJ RENS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Size(mm) 6 × 100 Thickness(mm) 2 Focal distance f(mm) 3
Lens pitch(mm) 0.1 Material PMMA

Please check the type/dimensions/specifications of the part LF3 in the Linear Fresnel Lens series.