1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Prism

Prism
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,727.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Prisms are arranged on a flat surface with their angles aligned. They are used to bend incident light in specified directions. Prisms are commonly used in LCD panel backlight modules, etc. as light entering from one face can be emitted from the surface.

プリズム:関連画像

Part Number
LP40-0.3
LP40-0.9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize
(mm)
Lens pitch
(mm)

฿ 6,772.18

NTKJ RENS 1 Piece(s) 3 Day(s) 10300 × 3000.3

฿ 3,727.40

NTKJ RENS 1 Piece(s) 3 Day(s) 1080 × 1100.9

Loading...

  1. 1

Basic Information

Thickness(mm) 2 Angle(°) 40 Material PMMA