1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Fly-Eye Lens

NTKJ RENS

Fly-Eye Lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,741.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A lens array has a multitude of identical individual lenses arranged in a plane. As the name suggests, a fly-eye lens resembles a fly's eye with its many small lenses. These lenses are used to reduce uneven luminance.

フライアイレンズ:関連画像

Part Number
FE10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,741.40

NTKJ RENS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Size(mm) 90 × 60 Thickness(mm) 2 Focal distance f(mm) 10
Lens pitch(mm) 1.98 Material PMMA

Please check the type/dimensions/specifications of the part FE10 in the Fly-Eye Lens series.