1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

B Type Fresnel Lens

B Type Fresnel Lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,521.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fresnel lenses are a type of lens that has only the curvature flattened to a plane. Fresnel lenses, though plane, can act as spherical lenses. Since they are essentially flat, Fresnel lenses offer tremendous space- and weight-saving, and also enable focal lengths shorter than their aperture, a feat impossible with spherical lenses.
These Fresnel lenses are designed with the plano side facing the parallel light source. They are used as a light concentrator in solar photovoltaic generation systems, focusing sunlight on high-density solar cell elements to consolidate the solar energy. These lenses are also used in solar furnaces for processing materials at high temperatures.
Because they were designed to condense parallel light, condensing Fresnel lenses with short focal distances can be combined with a sensor, etc. for light-detecting applications.

Bタイプ フルネルレンズ:関連画像

Part Number
CF50-B
CF200-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize
(mm)
Focal distance f
(mm)

฿ 2,521.73

NTKJ RENS 1 Piece(s) 12 Day(s) 10100 × 10050

฿ 3,143.89

NTKJ RENS 1 Piece(s) 12 Day(s) 10250 × 250200

Loading...

  1. 1

Basic Information

Thickness(mm) 2 Lens pitch(mm) 0.3 Material PMMA