(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fresnel lenses are a type of lens that has only the curvature flattened to a plane. Fresnel lenses, though plane, can act as spherical lenses. Since they are essentially flat, Fresnel lenses offer tremendous space- and weight-saving, and also enable focal lengths shorter than their aperture, a feat impossible with spherical lenses.
They are widely used as field lenses for cameras, condenser lenses in overhead projectors, rear projector screens, for optimal gathering of solar energy, lenses in LED lighting, in optical sensors, etc.
Please check the type/dimensions/specifications of the part CF-5 in the Fresnel Lens series.
Part Number |
---|
CF-100 |
CF-20 |
CF-300 |
CF-50 |
CF10-0.05 |
CF10-0.1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Size (mm) | Thickness (mm) | Focal distance f (mm) | Lens pitch (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,727.83 | 1 Piece(s) | 12 Day(s) | 10 | 100 × 100 | 2 | -100 | 0.3 | PMMA | ||
฿ 3,727.83 | 1 Piece(s) | 12 Day(s) | 10 | 100 × 100 | 2 | -20 | 0.1 | PMMA | ||
฿ 3,752.73 | 1 Piece(s) | 12 Day(s) | 10 | 280 × 280 | 2 | -300 | 0.5 | PMMA | ||
฿ 3,727.83 | 1 Piece(s) | 12 Day(s) | 10 | 100 × 100 | 2 | -50 | 0.1 | PMMA | ||
฿ 3,725.10 | 1 Piece(s) | 12 Day(s) | 10 | 50 × 50 | 2 | 10 | 0.05 | PMMA | ||
฿ 2,519.00 | 1 Piece(s) | 12 Day(s) | 10 | 50 × 50 | 2 | 10 | 0.1 | PMMA |
How can we improve?
How can we improve?