(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Widely used standard caster for carts, kitchen equipment, etc.
Part number | Wheel | Wheel diameter D (mm) | Wheel width W (mm) | Mounting height H (mm) | Pipe diameter d (mm) | Shaft length L (mm) | Width across flats M (mm) | Eccentricity E (mm) | Turning Radius R (mm) | Allowable load [daN (kgf)] |
---|---|---|---|---|---|---|---|---|---|---|
STF-65EL, ⌀22 | Wheel center: PP Wheel: elastomer | 65 | 27 | 92 | 22 | 40 | 21 | 27 | 61 | 40 (40.8) |
STF-65EL, ⌀24P | 24 | |||||||||
STF-65EL, ⌀34 | 34 | 60 | ||||||||
STF-75EL, ⌀22 | 75 | 100 | 22 | 40 | 28 | 66 | 50 (51.0) | |||
STF-75EL, ⌀24P | 24 | |||||||||
STF-75EL, ⌀34 | 34 | 60 | ||||||||
STF-50RH, ⌀22 | Wheel center: rubber Wheel: rubber | 50 | 28 | 77 | 22 | 40 | 21 | 27 | 53 | 50 (51.0) |
STF-50RH, ⌀24P | 24 | |||||||||
STF-50RH, ⌀34 | 34 | 60 | ||||||||
STF-65RH, ⌀22 | 65 | 25 | 92 | 22 | 40 | 61 | ||||
STF-65RH, ⌀24P | 24 | |||||||||
STF-65RH, ⌀34 | 34 | 60 | ||||||||
STF-75RH, ⌀22 | 75 | 100 | 22 | 40 | 28 | 66 | 60 (61.2) | |||
STF-75RH, ⌀24P | 24 | |||||||||
STF-75RH, ⌀34 | 34 | 60 | ||||||||
STF-50N, ⌀22 | Wheel center: nylon Wheel: nylon | 50 | 28 | 77 | 22 | 40 | 21 | 27 | 53 | 60 (61.2) |
STF-50N, ⌀24P | 24 | |||||||||
STF-50N, ⌀34 | 34 | 60 | ||||||||
STF-65N, ⌀22 | 65 | 25 | 92 | 22 | 40 | 61 | 70 (71.4) | |||
STF-65N, ⌀24P | 24 | |||||||||
STF-65N, ⌀34 | 34 | 60 | ||||||||
STF-75N, ⌀22 | 75 | 100 | 22 | 40 | 28 | 66 | ||||
STF-75N, ⌀24P | 24 | |||||||||
STF-75N, ⌀34 | 34 | 60 |
Part number | Wheel | Wheel diameter D (mm) | Wheel width W (mm) | Mounting height H (mm) | Pipe diameter d (mm) | Shaft length L (mm) | Width across flats M (mm) | Eccentricity E (mm) | Turning Radius R (mm) | Allowable load [daN (kgf)] |
---|---|---|---|---|---|---|---|---|---|---|
STF-50BN, ⌀22 | Wheel center: nylon (black) Wheel: nylon (black) | 50 | 28 | 77 | 22 | 40 | 21 | 27 | 53 | 60 (61.2) |
STF-50BN, ⌀24P | 24 | |||||||||
STF-50BN, ⌀34 | 34 | 60 | ||||||||
STF-65BN, ⌀22 | 65 | 25 | 92 | 22 | 40 | 61 | 70 (71.4) | |||
STF-65BN, ⌀24P | 24 | |||||||||
STF-65BN, ⌀34 | 34 | 60 | ||||||||
STF-75BN, ⌀22 | 75 | 100 | 22 | 40 | 28 | 66 | ||||
STF-75BN, ⌀24P | 24 | |||||||||
STF-75BN, ⌀34 | 34 | 60 | ||||||||
STF-50UR, ⌀22 | Wheel center: nylon Wheel: urethane | 50 | 25 | 77 | 22 | 40 | 21 | 27 | 53 | 60 (61.2) |
STF-50UR, ⌀24P | 24 | |||||||||
STF-50UR, ⌀34 | 34 | 60 | ||||||||
STF-65UR, ⌀22 | 65 | 92 | 22 | 40 | 61 | |||||
STF-65UR, ⌀24P | 24 | |||||||||
STF-65UR, ⌀34 | 34 | 60 | ||||||||
STF-75UR, ⌀22 | 75 | 26 | 100 | 22 | 40 | 28 | 66 | 70 (71.4) | ||
STF-75UR, ⌀24P | 24 | |||||||||
STF-75UR, ⌀34 | 34 | 60 | ||||||||
STF-65RHE, ⌀22 | Wheel center: conductive rubber Wheel: conductive rubber | 65 | 25 | 92 | 22 | 40 | 21 | 27 | 61 | 50 (51.0) |
STF-65RHE, ⌀24P | 24 | |||||||||
STF-65RHE, ⌀34 | 34 | 60 | ||||||||
STF-75RHE, ⌀22 | 75 | 100 | 22 | 40 | 28 | 66 | 60 (61.2) | |||
STF-75RHE, ⌀24P | 24 | |||||||||
STF-75RHE, ⌀34 | 34 | 60 | ||||||||
STF-75NR, ⌀22 | Wheel center: nylon Wheel: rubber | 75 | 27 | 100 | 22 | 40 | 21 | 28 | 66 | 60 (61.2) |
STF-75NR, ⌀24P | 24 | |||||||||
STF-75NR, ⌀34 | 34 | 60 | ||||||||
STF-75NRB, ⌀22 | Wheel center: nylon Wheel: rubber (Bearing contained) | 75 | 27 | 100 | 22 | 40 | 21 | 28 | 66 | 60 (61.2) |
STF-75NRB, ⌀24P | 24 | |||||||||
STF-75NRB, ⌀34 | 34 | 60 | ||||||||
STF-75UHF, ⌀22 | Wheel center: nylon Wheel: urethane (Bearing contained) | 75 | 26 | 100 | 22 | 40 | 21 | 28 | 66 | 70 (71.4) |
STF-75UHF, ⌀24P | 24 | |||||||||
STF-75UHF, ⌀34 | 34 | 60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Shaft Dia. T (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 391.09 | CASTER | 1 Piece(s) | 10 Day(s) | 77 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 22 | 28 | 52 | None | - | ||
฿ 439.94 | CASTER | 1 Piece(s) | 10 Day(s) | 77 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 24 | 28 | 52 | None | - | ||
฿ 488.78 | CASTER | 1 Piece(s) | 10 Day(s) | 77 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 34 | 28 | 52 | None | - | ||
฿ 414.77 | CASTER | 1 Piece(s) | 10 Day(s) | 92 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 22 | - | 61 | None | - | ||
฿ 463.62 | CASTER | 1 Piece(s) | 10 Day(s) | 92 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 24 | - | 61 | None | - | ||
฿ 512.47 | CASTER | 1 Piece(s) | 10 Day(s) | 92 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 34 | - | 61 | None | - | ||
฿ 514.76 | CASTER | 1 Piece(s) | 10 Day(s) | 92 | [Antistatic] Electrical Conductivity | - | Rubber | No | 22 | - | 61 | None | - | ||
฿ 563.61 | CASTER | 1 Piece(s) | 10 Day(s) | 92 | [Antistatic] Electrical Conductivity | - | Rubber | No | 24 | - | 61 | None | - | ||
฿ 612.46 | CASTER | 1 Piece(s) | 10 Day(s) | 92 | [Antistatic] Electrical Conductivity | - | Rubber | No | 34 | - | 61 | None | - | ||
฿ 435.70 | CASTER | 1 Piece(s) | 10 Day(s) | - | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 22 | - | 66 | None | - | ||
฿ 484.55 | CASTER | 1 Piece(s) | 10 Day(s) | - | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 24 | - | 66 | None | - | ||
฿ 533.39 | CASTER | 1 Piece(s) | 10 Day(s) | - | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 34 | - | 66 | None | - | ||
฿ 496.98 | CASTER | 1 Piece(s) | Available | 12 Day(s) | - | - | - | [Others] Polycarbonate | No | 24 | - | - | - | Nylon | |
฿ 571.17 | CASTER | 1 Piece(s) | 10 Day(s) | - | [Antistatic] Electrical Conductivity | 60 | Rubber | No | 22 | - | 66 | None | - | ||
฿ 620.02 | CASTER | 1 Piece(s) | 5 Day(s) | - | [Antistatic] Electrical Conductivity | 60 | Rubber | No | 24 | - | 66 | None | - | ||
฿ 668.87 | CASTER | 1 Piece(s) | 10 Day(s) | - | [Antistatic] Electrical Conductivity | 60 | Rubber | No | 34 | - | 66 | None | - |
Loading...
Caster Type | Plug Style | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Application | Commercial Facilities Display | Load Category | Light Load |
How can we improve?
How can we improve?