(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Widely used standard caster for carts, kitchen equipment, etc.
Part Number |
---|
STF-65RHES-ファイ22 |
STF-65RHES-ファイ24 |
STF-65RHES-ファイ34 |
STF-75RHES-ファイ22 |
STF-75RHES-ファイ24 |
STF-75RHES-ファイ34 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Shaft Dia. T (Ø) | Wheel Width (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 559.80 | CASTER | 1 Piece(s) | 10 Day(s) | 92 | [Antistatic] Electrical Conductivity | - | Rubber | No | 22 | - | 68 | ||
฿ 608.64 | CASTER | 1 Piece(s) | 10 Day(s) | 92 | [Antistatic] Electrical Conductivity | - | Rubber | No | 24 | - | 68 | ||
฿ 657.49 | CASTER | 1 Piece(s) | 10 Day(s) | 92 | [Antistatic] Electrical Conductivity | - | Rubber | No | 34 | - | 68 | ||
฿ 619.82 | CASTER | 1 Piece(s) | 10 Day(s) | - | [Antistatic] Electrical Conductivity | 60 | Rubber | No | 22 | - | 68 | ||
฿ 668.67 | CASTER | 1 Piece(s) | 5 Day(s) | - | [Antistatic] Electrical Conductivity | 60 | Rubber | No | 24 | - | 68 | ||
฿ 717.52 | CASTER | 1 Piece(s) | 10 Day(s) | - | [Antistatic] Electrical Conductivity | 60 | Rubber | No | 34 | - | 68 |
Loading...
Caster Type | Plug Style | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Steel | Application | Commercial Facilities Display | Load Category | Light Load |
Stopper | Yes | Wheel Bearings | None |
How can we improve?
How can we improve?