1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Swivel Wheel For Corners SGC Series (With Stopper)

Caster Swivel Wheel For Corners SGC Series (With Stopper)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 318.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster suitable for installation on various corners

Part Number
SGC-50BNS-ファイ8.8
SGC-65BNS-ファイ8.8
SGC-75BNS-ファイ8.8
SGC-100NS-ファイ8.8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Width
(mm)
Swivel Radius
(mm)
Foil material

฿ 421.37

CASTER 1 Piece(s) 10 Day(s) 7060[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance2867-

฿ 444.53

CASTER 1 Piece(s) 10 Day(s) -70[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-68-

฿ 469.46

CASTER 1 Piece(s) 10 Day(s) 93-[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-68-

฿ 503.59

CASTER 1 Piece(s) 8 Day(s) 12260[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-82-

Loading...

  1. 1

Basic Information

Caster Type Corner Caster Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck
Load Category Light Load Wheel Bearings None Plate Dimension C(mm) 58