1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RJ2-S Swivel Wheel Plate Type (With Stopper)

RJ2-S Swivel Wheel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 545.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General industrial caster used for transporting heavy items. Casters suitable for stock cart.

Part Number
RJ2-100WPS
RJ2-125WPS
RJ2-150WPS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

฿ 633.72

CASTER 1 Piece(s) 10 Day(s) 13280.01~140.00120RubberNo68 (71)68 (71)9090--Light/Medium LoadYesNoneIron plating

฿ 881.75

CASTER 1 Piece(s) 10 Day(s) 168140.01~220.00150RubberNo----125104Light/Medium LoadYesNoneIron plating

฿ 1,015.65

CASTER 1 Piece(s) 10 Day(s) -140.01~220.00160RubberNo-----115Light/Medium LoadYesNoneIron plating

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck